Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 01421 - Adaptor union with soldering nipple
Bill of material
SO 01421-12,7 248.1400.216
TYPE
Type
SO 01421-12,7
MATNR
Mat.-Nr.
248.1400.216
DK
12.70 mm
BAR
Working pressure (PN)
100 bar
G
Thread G
G1/2
SW1
22 mm
SW2
22 mm
L
36.0 mm
FK
14.0 mm
XK
5.0 mm
ZK
24.0 mm
EK
11.2 mm
KG
Weight kg/100
11.690 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices