Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 01521 - Panel mount union max. panel thickness 5 mm
Bill of material
SO 01521-6,35 248.1500.063
TYPE
Type
SO 01521-6,35
MATNR
Mat.-Nr.
248.1500.063
DK
6.35 mm
BAR
Working pressure (PN)
125 bar
G
Thread G
G1/8
SW1
12 mm
SW2
14 mm
SW3
14 mm
L1
25.0 mm
L2
30.0 mm
B
10.5 mm
ZK1
16.0 mm
ZK2
21.0 mm
EK
4.0 mm
KG
Weight kg/100
4.190 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices