Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 01528 - Panel mount reduction union max. panel thickness 5 mm
Bill of material
SO 01528-9,52-8 248.1504.162
TYPE
Type
SO 01528-9,52-8
MATNR
Mat.-Nr.
248.1504.162
DK
9.52 mm
DK2
8.00 mm
BAR
Working pressure (PN)
100 bar
G1
Thread G
G3/8
G2
Thread G
G1/4
SW1
17 mm
SW2
19 mm
SW3
SW5
19 mm
SW4
14 mm
L1
30.5 mm
L2
32.5 mm
B
14.0 mm
ZK1
18.5 mm
ZK2
23.0 mm
EK
6.0 mm
KG
Weight kg/100
10.800 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices