Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 01528 - Panel mount reduction union max. panel thickness 5 mm
Bill of material
SO 01528-10-6 248.1504.175
TYPE
Type
SO 01528-10-6
MATNR
Mat.-Nr.
248.1504.175
DK
10.00 mm
DK2
6.00 mm
BAR
Working pressure (PN)
100 bar
G1
Thread G
G3/8
G2
Thread G
G1/8
SW1
17 mm
SW2
17 mm
SW3
SW5
14 mm
SW4
12 mm
L1
30.5 mm
L2
29.0 mm
B
10.5 mm
ZK1
18.5 mm
ZK2
21.0 mm
EK
4.0 mm
KG
Weight kg/100
8.420 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices