Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 01528 - Panel mount reduction union max. panel thickness 5 mm
Bill of material
SO 01528-12-10 248.1504.240
TYPE
Type
SO 01528-12-10
MATNR
Mat.-Nr.
248.1504.240
DK
12.00 mm
DK2
10.00 mm
BAR
Working pressure (PN)
100 bar
G1
Thread G
G1/2
G2
Thread G
G3/8
SW1
19 mm
SW2
24 mm
SW3
SW5
24 mm
SW4
17 mm
L1
35.5 mm
L2
35.5 mm
B
17.0 mm
ZK1
22.0 mm
ZK2
23.5 mm
EK
8.0 mm
KG
Weight kg/100
18.700 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices