Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 01528 - Panel mount reduction union max. panel thickness 5 mm
Bill of material
SO 01528-14-12 248.1504.340
TYPE
Type
SO 01528-14-12
MATNR
Mat.-Nr.
248.1504.340
DK
14.00 mm
DK2
12.00 mm
BAR
Working pressure (PN)
64 bar
G1
Thread G
G1/2
G2
Thread G
G1/2
SW1
22 mm
SW2
30 mm
SW3
SW5
30 mm
SW4
19 mm
L1
38.5 mm
L2
51.5 mm
B
21.5 mm
ZK1
22.5 mm
ZK2
38.0 mm
EK
11.0 mm
KG
Weight kg/100
26.960 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices