Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 01524 - Panel mount union max. panel thickness 16 mm
Bill of material
SO 01524-4 248.1540.040
TYPE
Type
SO 01524-4
MATNR
Mat.-Nr.
248.1540.040
DK
4.00 mm
BAR
Working pressure (PN)
125 bar
G
Thread G
G1/8
SW1
12 mm
SW2
14 mm
SW3
14 mm
L1
23.5 mm
L2
39.5 mm
B
10.5 mm
ZK1
16.0 mm
ZK2
32.0 mm
EK
4.0 mm
KG
Weight kg/100
4.520 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices