Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 01524 - Panel mount union max. panel thickness 16 mm
Bill of material
SO 01524-8 248.1540.080
TYPE
Type
SO 01524-8
MATNR
Mat.-Nr.
248.1540.080
DK
8.00 mm
BAR
Working pressure (PN)
125 bar
G
Thread G
G1/4
SW1
14 mm
SW2
19 mm
SW3
19 mm
L1
27.5 mm
L2
44.5 mm
B
14.0 mm
ZK1
17.0 mm
ZK2
34.0 mm
EK
6.5 mm
KG
Weight kg/100
8.990 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices