Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 01524 - Panel mount union max. panel thickness 16 mm
Bill of material
SO 01524-10 248.1540.100
TYPE
Type
SO 01524-10
MATNR
Mat.-Nr.
248.1540.100
DK
10.00 mm
BAR
Working pressure (PN)
100 bar
G
Thread G
G3/8
SW1
17 mm
SW2
24 mm
SW3
24 mm
L1
31.5 mm
L2
47.5 mm
B
17.0 mm
ZK1
18.5 mm
ZK2
34.5 mm
EK
8.5 mm
KG
Weight kg/100
15.240 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices