Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 01524 - Panel mount union max. panel thickness 16 mm
Bill of material
SO 01524-14 248.1540.140
TYPE
Type
SO 01524-14
MATNR
Mat.-Nr.
248.1540.140
DK
14.00 mm
BAR
Working pressure (PN)
64 bar
G
Thread G
G1/2
SW1
22 mm
SW2
30 mm
SW3
30 mm
L1
40.0 mm
L2
56.0 mm
B
21.5 mm
ZK1
22.5 mm
ZK2
38.5 mm
EK
12.0 mm
KG
Weight kg/100
27.620 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices