Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 03221 - Tee union with female adaptor SO 00030
Bill of material
SO 03221-6-1/8-6 248.3201.100
TYPE
Type
SO 03221-6-1/8-6
MATNR
Mat.-Nr.
248.3201.100
DK
6.00 mm
G
Thread G
G1/8
DK3
6.00 mm
BAR
Working pressure (PN)
125 bar
G2
Thread G
G1/8
SW1
10 mm
SW2
12 mm
SW3
14 mm
L1
28.0 mm
L2
33.5 mm
ZK1
20.0 mm
ZK2
23.5 mm
EK
4.0 mm
KG
Weight kg/100
6.090 mm
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices