Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 03221 - Tee union with female adaptor SO 00030
Bill of material
SO 03221-6-3/8-6 248.3201.120
TYPE
Type
SO 03221-6-3/8-6
MATNR
Mat.-Nr.
248.3201.120
DK
6.00 mm
G
Thread G
G3/8
DK3
6.00 mm
BAR
Working pressure (PN)
125 bar
G2
Thread G
G1/4
SW1
11 mm
SW2
14 mm
SW3
22 mm
L1
31.0 mm
L2
38.5 mm
ZK1
22.0 mm
ZK2
26.5 mm
EK
4.5 mm
KG
Weight kg/100
13.000 mm
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices