Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 03221 - Tee union with female adaptor SO 00030
Bill of material
SO 03221-8-1/8-8 248.3201.160
TYPE
Type
SO 03221-8-1/8-8
MATNR
Mat.-Nr.
248.3201.160
DK
8.00 mm
G
Thread G
G1/8
DK3
8.00 mm
BAR
Working pressure (PN)
125 bar
G2
Thread G
G1/4
SW1
11 mm
SW2
14 mm
SW3
17 mm
L1
31.5 mm
L2
35.5 mm
ZK1
22.0 mm
ZK2
25.5 mm
EK
6.0 mm
KG
Weight kg/100
10.010 mm
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices