Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 03221 - Tee union with female adaptor SO 00030
Bill of material
SO 03221-10-1/4-10 248.3201.270
TYPE
Type
SO 03221-10-1/4-10
MATNR
Mat.-Nr.
248.3201.270
DK
10.00 mm
G
Thread G
G1/4
DK3
10.00 mm
BAR
Working pressure (PN)
100 bar
G2
Thread G
G3/8
SW1
14 mm
SW2
17 mm
SW3
22 mm
L1
34.5 mm
L2
38.0 mm
ZK1
23.0 mm
ZK2
27.0 mm
EK
8.0 mm
KG
Weight kg/100
16.780 mm
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices