Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 03221 - Tee union with female adaptor SO 00030
Bill of material
SO 03221-15-3/8-15 248.3201.580
TYPE
Type
SO 03221-15-3/8-15
MATNR
Mat.-Nr.
248.3201.580
DK
15.00 mm
G
Thread G
G3/8
DK3
15.00 mm
BAR
Working pressure (PN)
64 bar
G2
Thread G
G1/2
SW1
19 mm
SW2
22 mm
SW3
24 mm
L1
42.5 mm
L2
42.5 mm
ZK1
26.5 mm
ZK2
30.5 mm
EK
8.0 mm
KG
Weight kg/100
28.580 mm
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices