Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 03621 T - Adjustable tee union
Bill of material
SO 03621-8-A8-8 248.3600.080
TYPE
Type
SO 03621-8-A8-8
MATNR
Mat.-Nr.
248.3600.080
DK
8.00 mm
AD
8.00 mm
DK3
8.00 mm
BAR
Working pressure (PN)
125 bar
G
Thread G
G1/4
SW1
14 mm
SW2
11 mm
L1
31.5 mm
L2
22.0 mm
BK
14.0 mm
ZK
22.0 mm
EK
6.0 mm
KG
Weight kg/100
6.980
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices