Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 03621 L - Adjustable L union
Bill of material
SO 03621-A6-6-6 248.3610.060
TYPE
Type
SO 03621-A6-6-6
MATNR
Mat.-Nr.
248.3610.060
DK
6.00 mm
DK2
6.00 mm
AD
6.00 mm
BAR
Working pressure (PN)
125 bar
G
Thread G
G1/8
SW1
12 mm
SW2
10 mm
L1
28.0 mm
L2
19.0 mm
BK
13.0 mm
ZK
20.0 mm
EK
4.0 mm
KG
Weight kg/100
3.890
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices