Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 03621 L - Adjustable L union
Bill of material
SO 03621-A10-10-10 248.3610.100
TYPE
Type
SO 03621-A10-10-10
MATNR
Mat.-Nr.
248.3610.100
DK
10.00 mm
DK2
10.00 mm
AD
10.00 mm
BAR
Working pressure (PN)
100 bar
G
Thread G
G3/8
SW1
17 mm
SW2
14 mm
L1
35.0 mm
L2
26.0 mm
BK
16.0 mm
ZK
23.0 mm
EK
8.0 mm
KG
Weight kg/100
11.560
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices