Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO NV 01A21 - Regulating valve
Bill of material
SO NV 01A21-4 258.7100.040
TYPE
Type
SO NV 01A21-4
MATNR
Mat.-Nr.
258.7100.040
DK
4.00 mm
BAR
Working pressure (PN)
50 bar
G
Thread G
G1/8
SW1
12 mm
SW2
14 mm
SW3
19 mm
L
64.0 mm
D
26.0 mm
H
47.0 mm
B
16.5 mm
F
10.0 mm
ZK
50.5 mm
EK
3.5 mm
KKVK
3.0 l/min
KG
Weight kg/100
12.200 kg
X1
Länge Mutter
15.5 mm
X2
Durchmesser Mutter
10.4 mm
WERKSTOFF
Material
CW617N (brass)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices