Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO NV 01A21 - Regulating valve
Bill of material
SO NV 01A21-8 258.7100.080
TYPE
Type
SO NV 01A21-8
MATNR
Mat.-Nr.
258.7100.080
DK
8.00 mm
BAR
Working pressure (PN)
50 bar
G
Thread G
G1/4
SW1
14 mm
SW2
14 mm
SW3
19 mm
L
70.5 mm
D
26.0 mm
H
47.0 mm
B
16.5 mm
F
10.0 mm
ZK
51.0 mm
EK
5.0 mm
KKVK
5.5 l/min
KG
Weight kg/100
15.000 kg
X1
Länge Mutter
19.0 mm
X2
Durchmesser Mutter
17.0 mm
WERKSTOFF
Material
CW617N (brass)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices