Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO NV 01A21 - Regulating valve
Bill of material
SO NV 01A21-10 258.7100.100
TYPE
Type
SO NV 01A21-10
MATNR
Mat.-Nr.
258.7100.100
DK
10.00 mm
BAR
Working pressure (PN)
50 bar
G
Thread G
G3/8
SW1
17 mm
SW2
18 mm
SW3
24 mm
L
84.0 mm
D
36.0 mm
H
54.5 mm
B
20.5 mm
F
14.0 mm
ZK
60.0 mm
EK
6.5 mm
KKVK
12.5 l/min
KG
Weight kg/100
26.000 kg
X1
Länge Mutter
21.5 mm
X2
Durchmesser Mutter
21.0 mm
WERKSTOFF
Material
CW617N (brass)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices