Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO NV 01A21 - Regulating valve
Bill of material
SO NV 01A21-12 258.7100.120
TYPE
Type
SO NV 01A21-12
MATNR
Mat.-Nr.
258.7100.120
DK
12.00 mm
BAR
Working pressure (PN)
50 bar
G
Thread G
G1/2
SW1
19 mm
SW2
22 mm
SW3
27 mm
L
95.0 mm
D
36.0 mm
H
66.0 mm
B
24.5 mm
F
15.0 mm
ZK
66.5 mm
EK
9.5 mm
KKVK
19.0 l/min
KG
Weight kg/100
33.500 kg
X1
Länge Mutter
26.0 mm
X2
Durchmesser Mutter
26.0 mm
WERKSTOFF
Material
CW617N (brass)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices