Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
Q51 C..PS - Coupler coded with SERTO connection no shut-off
Bill of material
Q50 C04PS-6 R 298.1110.060
TYPE
Type
Q50 C04PS-6 R
MATNR
Mat.-Nr.
298.1110.060
DK
6.00 mm
BAR
Working pressure (PN)
200 bar
M
Thread M
M10x1
SW
12 mm
L
45.0 mm
D
15.0 mm
ZK
37.0 mm
EK
4.0 mm
KG
Weight kg/100
3.400 kg
FARBE
Color
red
WERKSTOFF
Material
1.4571 (inox)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices