Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
Q50 C..VS - Coupler coded with SERTO connection shut-off
Bill of material
Q50 C04VS-6 G 298.2120.060
TYPE
Type
Q50 C04VS-6 G
MATNR
Mat.-Nr.
298.2120.060
DK
6.00 mm
BAR
Working pressure (PN)
200 bar
M
Thread M
M10x1
SW
12 mm
L
47.0 mm
D
15.0 mm
ZK
39.0 mm
EK
4.0 mm
KG
Weight kg/100
3.700 kg
FARBE
Color
green
WERKSTOFF
Material
1.4571 (inox)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices