Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
Q50 C..VM - Panel mount coupler coded with male adaptor thread shut-off
Bill of material
Q50 C04VM-1/8 G 298.2420.060
TYPE
Type
Q50 C04VM-1/8 G
MATNR
Mat.-Nr.
298.2420.060
G
Thread G
G1/8
BAR
Working pressure (PN)
200 bar
SW
14 mm
L
45.0 mm
D
15.0 mm
B
10.0 mm
EK
4.0 mm
KG
Weight kg/100
3.600 kg
FARBE
Color
green
WERKSTOFF
Material
1.4571 (inox)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices