Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
Q50 N..PM - Nipple coded with male adaptor thread no shut-off
Bill of material
Q50 N04PM-1/8 B 298.4400.060
TYPE
Type
Q50 N04PM-1/8 B
MATNR
Mat.-Nr.
298.4400.060
G
Thread G
G1/8
BAR
Working pressure (PN)
200 bar
SW
12 mm
L
33.0 mm
ZK
12.5 mm
EK
3.5 mm
KG
Weight kg/100
1.100 kg
FARBE
Color
blue
WERKSTOFF
Material
1.4571 (inox)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices