Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
Q50 N..VS - Nipple coded with SERTO connection shut-off
Bill of material
Q50 N04VS-6 B 298.5100.060
TYPE
Type
Q50 N04VS-6 B
MATNR
Mat.-Nr.
298.5100.060
DK
6.00 mm
BAR
Working pressure (PN)
200 bar
M
Thread M
M10x1
SW
12 mm
L
54.5 mm
ZK
26.5 mm
EK
3.5 mm
KG
Weight kg/100
3.000 kg
FARBE
Color
blue
WERKSTOFF
Material
1.4571 (inox)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices