Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
ADH HNC 40 - Male threaded adaptor G 60° inner cone
Bill of material
ADH HNC 40-1/4-1/4 496.4100.104
TYPE
Type
ADH HNC 40-1/4-1/4
MATNR
Mat.-Nr.
496.4100.104
G
Thread G
G1/4
G2
Thread G
G1/4
SW
14 mm
L
26.0 mm
IK1
i1
10.0 mm
IK2
i2
10.0 mm
EK
e
7.5 mm
KG
Weight kg/100
1.690 kg
WERKSTOFF
Material
CW617N (brass)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices