Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
ADH HNC 40 - Male threaded adaptor G 60° inner cone
Bill of material
ADH HNC 40-3/8-3/8 496.4100.166
TYPE
Type
ADH HNC 40-3/8-3/8
MATNR
Mat.-Nr.
496.4100.166
G
Thread G
G3/8
G2
Thread G
G3/8
SW
17 mm
L
28.0 mm
IK1
i1
11.0 mm
IK2
i2
11.0 mm
EK
e
8.5 mm
KG
Weight kg/100
3.160 kg
WERKSTOFF
Material
CW617N (brass)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices