Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
ADH HNIC 50 - Male threaded adaptor G-R 60° inner cone / tapered male thread
Bill of material
ADH HNIC 50-1/4 -1/4 496.5210.104
TYPE
Type
ADH HNIC 50-1/4 -1/4
MATNR
Mat.-Nr.
496.5210.104
G
Thread G
G1/4
R2
Thread R
R1/4
BAR
Working pressure (PN)
400 bar
SW
14 mm
L
28.0 mm
IK1
i1
11.0 mm
IK2
i2
12.0 mm
EK
e
7.5 mm
KG
Weight kg/100
1.120 kg
WERKSTOFF
Material
1.4571 (inox)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices