Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
ADH HNIC 50 - Male threaded adaptor G-R 60° inner cone / tapered male thread
Bill of material
ADH HNIC 50-3/8 -3/8 496.5210.166
TYPE
Type
ADH HNIC 50-3/8 -3/8
MATNR
Mat.-Nr.
496.5210.166
G
Thread G
G3/8
R2
Thread R
R3/8
BAR
Working pressure (PN)
400 bar
SW
17 mm
L
30.0 mm
IK1
i1
11.5 mm
IK2
i2
12.0 mm
EK
e
10.0 mm
KG
Weight kg/100
3.280 kg
WERKSTOFF
Material
1.4571 (inox)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices