Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
ADH HNIC 50 - Male threaded adaptor G-R 60° inner cone / tapered male thread
Bill of material
ADH HNIC 50-1/2 -1/2 496.5210.228
TYPE
Type
ADH HNIC 50-1/2 -1/2
MATNR
Mat.-Nr.
496.5210.228
G
Thread G
G1/2
R2
Thread R
R1/2
BAR
Working pressure (PN)
400 bar
SW
22 mm
L
34.0 mm
IK1
i1
12.0 mm
IK2
i2
14.0 mm
EK
e
12.0 mm
KG
Weight kg/100
5.480 kg
WERKSTOFF
Material
1.4571 (inox)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices