Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
ADH HNIC 50 - Male threaded adaptor G-R 60° inner cone / tapered male thread
Bill of material
ADH HNIC 50-3/4 -3/4 496.5210.292
TYPE
Type
ADH HNIC 50-3/4 -3/4
MATNR
Mat.-Nr.
496.5210.292
G
Thread G
G3/4
R2
Thread R
R3/4
BAR
Working pressure (PN)
200 bar
SW
27 mm
L
38.0 mm
IK1
i1
13.0 mm
IK2
i2
16.0 mm
EK
e
17.0 mm
KG
Weight kg/100
9.000 kg
WERKSTOFF
Material
1.4571 (inox)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices