Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
ADH A 50 - Hexagonal nipple G 60° inner cone / internal thread
Bill of material
ADH A 50-1/2 -1/2 496.5320.228
TYPE
Type
ADH A 50-1/2 -1/2
MATNR
Mat.-Nr.
496.5320.228
G
Thread G
G1/2
G2
Thread R
G1/2
BAR
Working pressure (PN)
200 bar
SW
27 mm
L
29.0 mm
IK
i
14.0 mm
ZK
z
12.0 mm
EK
e
12.0 mm
KG
Weight kg/100
6.110 kg
WERKSTOFF
Material
1.4571 (inox)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices