Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SEL 50020 UHP - Union nut lubricant-free (Nitronic)
Bill of material
SEL 50020-6 UHP 506.0200.060
TYPE
Type
SEL 50020-6 UHP
MATNR
Mat.-Nr.
506.0200.060
DK
d
6.00 mm
M
10x1.0
NDM
10.000
P
1.000
SW
12 mm
L
15.5 mm
KG
Gewicht kg/100
0.810 kg
WERKSTOFF
Werkstoff
Nitronic (stainless steel)
XGT
Gewindetiefe
6.0 mm
XBO
Bohrungsdurchmesser
2.0 mm
XKP
Konusposition
5.0 mm
XAP
Anschlagposition
5.0 mm
XAD
Anschlagdurchmesser
7.8 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices