Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SEL 50020 UHP - Union nut lubricant-free (Nitronic)
Bill of material
SEL 50020-12 UHP 506.0200.120
TYPE
Type
SEL 50020-12 UHP
MATNR
Mat.-Nr.
506.0200.120
DK
d
12.00 mm
M
16x1.0
NDM
16.000
P
1.000
SW
19 mm
L
20.5 mm
KG
Gewicht kg/100
2.350 kg
WERKSTOFF
Werkstoff
Nitronic (stainless steel)
XGT
Gewindetiefe
6.5 mm
XBO
Bohrungsdurchmesser
2.0 mm
XKP
Konusposition
7.2 mm
XAP
Anschlagposition
8.4 mm
XAD
Anschlagdurchmesser
14.0 mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices