Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SEL 51400 UHP - Base part for weld-on union (1.4404)
Bill of material
SEL 51400-6 UHP 506.1400.060
TYPE
Type
SEL 51400-6 UHP
MATNR
Mat.-Nr.
506.1400.060
DK
d
6.00 mm
M
10x1.0
NDM
10.000
P
1.000
SW
12 mm
L
27.5 mm
IK
i
8.0 mm
XK
x
15.0 mm
ZK
z
19.5 mm
EK
e
4.0 mm
KG
Gewicht kg/100
0.920 kg
WERKSTOFF
Werkstoff
1.4404 (Edelstahl)
XR
Verrundung
0.8 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices