Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SEL 51400 UHP - Base part for weld-on union (1.4404)
Bill of material
SEL 51400-8 UHP 506.1400.080
TYPE
Type
SEL 51400-8 UHP
MATNR
Mat.-Nr.
506.1400.080
DK
d
8.00 mm
M
12x1.0
NDM
12.000
P
1.000
SW
14 mm
L
29.5 mm
IK
i
9.0 mm
XK
x
15.0 mm
ZK
z
20.5 mm
EK
e
6.0 mm
KG
Gewicht kg/100
1.380 kg
WERKSTOFF
Werkstoff
1.4404 (Edelstahl)
XR
Verrundung
1.0 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices