Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SEL 51400 UHP - Base part for weld-on union (1.4404)
Bill of material
SEL 51400-12 UHP 506.1400.120
TYPE
Type
SEL 51400-12 UHP
MATNR
Mat.-Nr.
506.1400.120
DK
d
12.00 mm
M
16x1.0
NDM
16.000
P
1.000
SW
19 mm
L
30.0 mm
IK
i
9.0 mm
XK
x
15.0 mm
ZK
z
21.0 mm
EK
e
10.0 mm
KG
Gewicht kg/100
2.240 kg
WERKSTOFF
Werkstoff
1.4404 (Edelstahl)
XR
Verrundung
1.5 mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices