Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SEL 51400 UHP - Base part for weld-on union (1.4404)
Bill of material
SEL 51400-12,7 UHP 506.1400.127
TYPE
Type
SEL 51400-12,7 UHP
MATNR
Mat.-Nr.
506.1400.127
DK
d
12.70 mm
M
20x1.5
NDM
20.000
P
1.500
SW
22 mm
L
33.0 mm
IK
i
11.0 mm
XK
x
15.0 mm
ZK
z
22.0 mm
EK
e
10.2 mm
KG
Gewicht kg/100
4.080 kg
WERKSTOFF
Werkstoff
1.4404 (Edelstahl)
XR
Verrundung
1.5 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices