Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SEL 51400 UHP - Base part for weld-on union (1.4404)
Bill of material
SEL 51400-19,05 UHP 506.1400.195
TYPE
Type
SEL 51400-19,05 UHP
MATNR
Mat.-Nr.
506.1400.195
DK
d
19.05 mm
M
24x1.5
NDM
24.000
P
1.500
SW
27 mm
L
34.0 mm
IK
i
11.0 mm
XK
x
15.0 mm
ZK
z
23.0 mm
EK
e
16.5 mm
KG
Gewicht kg/100
5.130 kg
WERKSTOFF
Werkstoff
1.4404 (Edelstahl)
XR
Verrundung
1.5 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices