Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SEL 51300 UHP PTFE - Weld-on nipple PTFE-coated (1.4404)
Bill of material
SEL 51300-6,35 UHP PTFE 516.1300.063
TYPE
Type
SEL 51300-6,35 UHP PTFE
MATNR
Mat.-Nr.
516.1300.063
DK
d
6.35 mm
D
8.8 mm
L
24.5 mm
XK
x
15.4 mm
EK
e
4.6 mm
KG
Gewicht kg/100
0.380 kg
WERKSTOFF
Werkstoff
1.4404 (Edelstahl)
XN
Abstand Nut
1.0 mm
XND
Durchmesser Nut
7.5 mm
XKO
Position Konus
20.3 mm
XAP
Position anschlag
20.3 mm
XAD
Durchmesser Anschlag
7.7 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices