Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SEL 51300 UHP PTFE - Weld-on nipple PTFE-coated (1.4404)
Bill of material
SEL 51300-10 UHP PTFE 516.1300.100
TYPE
Type
SEL 51300-10 UHP PTFE
MATNR
Mat.-Nr.
516.1300.100
DK
d
10.00 mm
D
12.8 mm
L
28.0 mm
XK
x
15.2 mm
EK
e
8.0 mm
KG
Gewicht kg/100
0.860 kg
WERKSTOFF
Werkstoff
1.4404 (Edelstahl)
XN
Abstand Nut
1.5 mm
XND
Durchmesser Nut
11.5 mm
XKO
Position Konus
22.5 mm
XAP
Position anschlag
22.5 mm
XAD
Durchmesser Anschlag
12.0 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices