Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SEL 51300 UHP PTFE - Weld-on nipple PTFE-coated (1.4404)
Bill of material
SEL 51300-12 UHP PTFE 516.1300.120
TYPE
Type
SEL 51300-12 UHP PTFE
MATNR
Mat.-Nr.
516.1300.120
DK
d
12.00 mm
D
14.8 mm
L
30.5 mm
XK
x
16.6 mm
EK
e
10.0 mm
KG
Gewicht kg/100
1.140 kg
WERKSTOFF
Werkstoff
1.4404 (Edelstahl)
XN
Abstand Nut
1.6 mm
XND
Durchmesser Nut
13.5 mm
XKO
Position Konus
24.9 mm
XAP
Position anschlag
24.9 mm
XAD
Durchmesser Anschlag
13.7 mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices