Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SEL 51100 - Base part for male adaptor union with edge seal
Bill of material
SEL 51100-6-1/8 536.1141.100
TYPE
Type
SEL 51100-6-1/8
MATNR
Mat.-Nr.
536.1141.100
DK
d
6.00 mm
G
Gewinde G
G1/8
GX
9.728
BAR
Druck (PN)
200 bar
M
10x1.0
NDM
10.000
P
1.000
SW
14 mm
L
23.5 mm
D
14.5 mm
IK
i
8.0 mm
TK
t
1.0 mm
ZK
z
15.5 mm
EK
e
4.0 mm
KG
Gewicht kg/100
1.540 kg
WERKSTOFF
Werkstoff
1.4404 (Edelstahl)
DOWNLOAD
Download
PICT
XR
Verrundung
0.80 mm
XI2
M-Gewindelänge
8.0 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices