Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SEL 51100 - Base part for male adaptor union with edge seal
Bill of material
SEL 51100-10-1/4 536.1141.270
TYPE
Type
SEL 51100-10-1/4
MATNR
Mat.-Nr.
536.1141.270
DK
d
10.00 mm
G
Gewinde G
G1/4
GX
13.157
BAR
Druck (PN)
160 bar
M
14x1.0
NDM
14.000
P
1.000
SW
19 mm
L
29.0 mm
D
18.5 mm
IK
i
12.0 mm
TK
t
1.5 mm
ZK
z
17.0 mm
EK
e
8.0 mm
KG
Gewicht kg/100
2.770 kg
WERKSTOFF
Werkstoff
1.4404 (Edelstahl)
DOWNLOAD
Download
PICT
XR
Verrundung
1.20 mm
XI2
M-Gewindelänge
9.0 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices