Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SEL 51100 - Base part for male adaptor union with edge seal
Bill of material
SEL 51100-12-3/8 536.1141.390
TYPE
Type
SEL 51100-12-3/8
MATNR
Mat.-Nr.
536.1141.390
DK
d
12.00 mm
G
Gewinde G
G3/8
GX
16.662
BAR
Druck (PN)
160 bar
M
16x1.0
NDM
16.000
P
1.000
SW
22 mm
L
30.0 mm
D
22.5 mm
IK
i
12.0 mm
TK
t
2.0 mm
ZK
z
18.0 mm
EK
e
10.0 mm
KG
Gewicht kg/100
4.110 kg
WERKSTOFF
Werkstoff
1.4404 (Edelstahl)
DOWNLOAD
Download
PICT
XR
Verrundung
1.45 mm
XI2
M-Gewindelänge
9.0 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices