Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SEL 50001 PTFE - Compression ferrule PTFE-coated
Bill of material
SEL 50001-10 PTFE 546.0010.100
TYPE
Type
SEL 50001-10 PTFE
MATNR
Mat.-Nr.
546.0010.100
DK
d
10.00 mm
BAR
Working pressure (PN)
160 bar
L
7.8 mm
D
12.7 mm
ZK
z
1.2 mm
EK
e
8.5 mm
KG
Weight kg/100
0.260 kg
WERKSTOFF
Werkstoff
1.4571 (inox)
XAP
Anschlag Position
2.4
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices