Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SEL 50001 SC - Compression ferrule silver-coated
Bill of material
SEL 50001-8 SC 556.0010.080
TYPE
Type
SEL 50001-8 SC
MATNR
Mat.-Nr.
556.0010.080
DK
d
8.00 mm
BAR
Working pressure (PN)
200 bar
L
7.0 mm
D
10.5 mm
ZK
z
1.2 mm
EK
e
6.5 mm
KG
Weight kg/100
0.170 kg
WERKSTOFF
Werkstoff
1.4571 (inox)
XAP
Anschlag Position
2.1 mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices