Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SEL 50020 SC - Union nut silver-coated
Bill of material
SEL 50020-6 SC 556.0200.060
TYPE
Type
SEL 50020-6 SC
MATNR
Mat.-Nr.
556.0200.060
DK
d
6.00 mm
BAR
Working pressure (PN)
200 bar
M
Thread
M10x1
SW
12 mm
L
15.5 mm
KG
Weight kg/100
0.820 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
XGT
Gewindetiefe
8.0 mm
XKP
Konusposition
5.0 mm
XAP
Anschlagposition
5.0 mm
XAD
Anschlag Durchmesser
7.8 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices